IESNA:LM-63-2002
[TEST]P1055273
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S865D940-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1072
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
935.1 924.7 920.2 913.3 903 888.1 872 852.6 830.8 806.7
781.5 755.2 724.2 695.6 664.6 632.5 600.5 567.2 532.8 498.5
464.1 430.9 396.5 362.1 328.9 294.5 257.8 224.6 190.2 157
124.9 95.1 66.5 41.3 18.3 3.4 0
935.1 938.5 931.6 921.3 906.4 880.1 850.3 813.6 775.8 733.4
689.8 644 597 547.7 500.8 453.8 406.8 361 316.3 271.6
229.2 189.1 150.1 116.9 88.2 71 55 40.1 27.5 17.2
11.5 6.9 4.6 3.4 1.1 1.1 0
935.1 927 916.7 890.4 850.3 801 746 685.3 622.2 556.9
491.6 427.4 366.7 310.5 254.4 205.1 160.4 123.8 104.3 87.1
72.2 57.3 44.7 34.4 26.4 20.6 16 12.6 10.3 8
6.9 4.6 3.4 2.3 2.3 1.1 0
935.1 927 907.6 862.9 807.9 741.4 666.9 589 507.6 430.9
359.8 295.6 233.8 181.1 138.7 116.9 98.5 82.5 67.6 53.9
42.4 34.4 27.5 22.9 18.3 14.9 12.6 10.3 9.2 6.9
5.7 4.6 3.4 2.3 1.1 1.1 0
935.1 929.3 911 860.6 796.4 721.9 637.1 552.3 467.5 390.8
322 254.4 195.9 149 123.8 104.3 87.1 71 57.3 45.8
36.7 29.8 24.1 20.6 17.2 13.8 11.5 9.2 8 6.9
4.6 3.4 3.4 2.3 1.1 1.1 0
